M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 150 mm, ML 137 mm, for ZEISS applications

Product code: A-5555-9361


Quantity Price
1+ $220.00
5+ $209.00
10+ $198.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-0820-150.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialCarbon fibre
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)8.00
DS (mm)6.00
L (mm)150.00
ML (mm)137.00
Weight (g)11.00

Shopping security

Powered By Payeezy

Recall your cart