Equator™ TP20 probe kit

Product code: A-5926-0201

Price: $10,063.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Equator 300 touch-trigger systems are supplied with the industry standard TP20 3-axis kinematic touch-trigger probe.

Part NumberDescriptionQuantity
TP20 standard force module3
A-5000-4156M2 Ø6 mm ruby ball, stainless steel stem, L 10 mm, EWL 10 mm1
A-5000-4161M2 Ø4 mm ruby ball, stainless steel stem, L 20 mm, EWL 20 mm1
A-5000-7555M4 Ø6 mm ruby ball, stainless steel stem, L 17 mm, EWL 13.3 mm1
A-5926-0222EJ2 touch trigger probe cranked extension,90 degrees1
A-5926-0224EX1 touch trigger probe extension, L35 mm1

Shopping security

Powered By Payeezy

Recall your cart