RSH3-6-700 kit

Product code: A-6084-0007

Price: $1,284.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

REVO RSP3-6 extended reach scanning probe

RSH3-6-700 kit (includes 1 x stylus holder, 2 x Ø6 by 10 M2 styli, 1 x stylus tool)

Long extensions combined with 5-axis movements for better part access, and multi-sensor changing for increased flexibility.

The RSP3-6 probe provides enhanced capability for accessing and inspecting features deep within bores by combining long extensions with REVO's 5-axis movements. This makes it ideal for inspecting large parts, such as engine blocks, for heavy machinery in the construction, mining, automotive and defence industries.

RSP3-6 is available with a range of stylus holders for applications requiring straight and cranked extensions, and it can be used for both 3D touch-trigger and 2D scanning applications. It is automatically interchangeable with all other probe options available for REVO. This flexibility means that the optimum tool can be selected to inspect a wide range of features, all on one CMM platform.

Technical table

Overall length (mm)569
Part NumberDescriptionQuantity
stylus holder1
A-5000-4156M2 Ø6 mm ruby ball, stainless steel stem, L 10 mm, EWL 10 mm1
A-5004-7582M2 and M3 stylus tool1

Shopping security

Powered By Payeezy

Recall your cart