RSH3-6c-500 kit for cranked styli Product code: A-6084-0015 RSH3-6c-500No description available[0B] RSH3-6c-500 No description available [0B] RSP3-6 - dimensions No description available [0B] Price: $1,168.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request REVO RSP3-6 extended reach scanning probe RSH3-6c-500 kit for cranked styli (includes 1 x stylus holder, 2 x Ø6 by 10 M2 styli, 1 x stylus tool) Long extensions combined with 5-axis movements for better part access, and multi-sensor changing for increased flexibility. The RSP3-6 probe provides enhanced capability for accessing and inspecting features deep within bores by combining long extensions with REVO's 5-axis movements. This makes it ideal for inspecting large parts, such as engine blocks, for heavy machinery in the construction, mining, automotive and defence industries. RSP3-6 is available with a range of stylus holders for applications requiring straight and cranked extensions, and it can be used for both 3D touch-trigger and 2D scanning applications. It is automatically interchangeable with all other probe options available for REVO. This flexibility means that the optimum tool can be selected to inspect a wide range of features, all on one CMM platform. Technical tableOverall length (mm)361 Part NumberDescriptionQuantitystylus holder1A-5000-4156M2 Ø6 mm ruby ball, stainless steel stem, L 10 mm, EWL 10 mm1A-5004-7582M2 and M3 stylus tool1 Related products $1,227.00 RSH3-6-600 kit $1,284.00 RSH3-6-700 kit $1,401.00 RSH3-6-800 kit $1,227.00 RSH3-6c-600 kit for cranked styli Shopping security Recall your cart