RTLA50 absolute linear scale (500 mm length, self-adesive mounted)

Product code: A-6186-0050

Price: $277.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

A-6186-0050 is a 0.5 m (500 mm) length of RTLA50-S absolute encoder tape scale, compatible with EVOLUTE encoder readheads.

RTLA50-S is a 50 µm pitch low-profile stainless steel tape scale.

RTLA50-S is applied to the substrate with self-adhesive backing tape, which is formulated to enable the scale to expand independently of the machine substrate. To complete the installation, the scale is clamped at one point to provide a datum position. 

Technical table

Coefficient of thermal expansion10.1 µm/m/°C
Length (mm)500
MaterialStainless steel
Mount typeSubstrate independent
Scale length (m)500
Scale pitch (µm)50
Scale typeTape

RTLA50-S Features / Benefits:

  • Quick and simple application using Renishaw's scale applicator 

  • Low-profile stainless steel tape scale
  • Cut-to-length flexibility 
  • High solvent immunity

 

Compatible readheads:

EVOLUTE

 

For more details on this and other Renishaw encoder scales please visit our scales page

Shopping security

Powered By Payeezy

Recall your cart