M5 Ø8 mm ruby ball, tungsten carbide stem, L 200 mm, ML 175 mm, for ZEISS applications

Product code: A-6560-0504


Quantity Price
1+ $359.00
5+ $341.05
10+ $323.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)8.0
DS (mm)6.0
L (mm)200.0
ML (mm)175.0
Weight (g)70.0

Shopping security

Powered By Payeezy

Recall your cart