M4 Ø3 mm ruby ball, ceramic stem, L 100 mm, EWL 10 mm, for BLUM spindle probes Product code: A-6560-2652 A-6560-2652 stylus for BLUM probesImage of A-6560-2652 stylus for BLUM spindle probes.[0B] A-6560-2652 stylus for BLUM probes Image of A-6560-2652 stylus for BLUM spindle probes. [0B] Quantity Price 1+ $176.00 5+ $167.20 10+ $158.40 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli for use on BLUM spindle probes. Designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. Compatible with BLUM probe: Styli TC50/51/60/61 Equivalent to BLUM part number: 143425 Old BLUM part number: P03.8000-010.100.03 Technical tableBall diameter (mm)3EWL (mm)10Holder materialStainless steelLength (mm)100Overall length (mm)100Stem diameter (mm)4.5Stem materialCeramicThreadM4Tip materialRuby Technical documentation A-6560-2652 stylus for BLUM probes A-6560-2652 stylus for BLUM probes Web shop drawing for A-6560-2652 BLUM stylus [0B] Shopping security Recall your cart