M4 Ø1 mm ruby ball, ceramic stem, L 50 mm, EWL 5.1 mm, for BLUM spindle probes Product code: A-6560-2655 Image A-6560-2655 BLUM stylusImage of A-6560-2655 stylus for BLUM spindle probes.[0B] Image A-6560-2655 BLUM stylus Image of A-6560-2655 stylus for BLUM spindle probes. [0B] Quantity Price 1+ $281.00 5+ $266.95 10+ $252.90 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli for use on BLUM spindle probes. Designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. Compatible with BLUM probe: Styli TC52/53/54/62/63/64/76 Equivalent to BLUM part number: 143743 Old BLUM part number: P03.8000-020.050.01 Technical tableBall diameter (mm)1EWL (mm)5.1Holder materialStainless steelLength (mm)50Overall length (mm)50Stem diameter (mm)4.5Stem materialCeramicThreadM4Tip materialRuby Technical documentation A-6560-2655 stylus for BLUM probes A-6560-2655 stylus for BLUM probes Web shop drawing for A-6560-2655 stylus for BLUM spindle probes [0B] Shopping security Recall your cart