M4 Ø5 mm ruby ball, ceramic stem, L 50 mm, EWL 27.5 mm, for BLUM spindle probes

Product code: A-6560-2658


Quantity Price
1+ $175.00
5+ $166.25
10+ $157.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli for use on BLUM spindle probes. Designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. 

Compatible with BLUM probe: Styli TC52/53/54/62/63/64/76

Equivalent to BLUM part number: 143747

Old BLUM part number: P03.8000-020.050.05

Technical table

Ball diameter (mm)5
EWL (mm)27.5
Holder materialStainless steel
Length (mm)50
Overall length (mm)50
Stem diameter (mm)4.5
Stem materialCeramic
ThreadM4
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart