M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm - Multi-pack of five A-5000-3709 Product code: A-6560-4384 Multi-pack of A-5000-3709 styliMulti-pack of five A-5000-3709 styli[0B] Multi-pack of A-5000-3709 styli Multi-pack of five A-5000-3709 styli [0B] Image of A-5000-3709 stylus A-5000-3709 M4 [0B] Quantity Price 1+ $427.00 5+ $405.65 10+ $384.30 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pick-up, ruby tips are not recommended for scanning aluminium parts. Comes as a multipack of five A-5000-3709. Equivalent to Q-Mark part number: TM4-6053-C. Technical tableBall diameter (mm)6Centre styliNEWL (mm)38.5Holder materialStainless steelLength (mm)50Overall length (mm)50Stem diameter (mm)4.5Stem materialCeramicThreadM4Tip materialRuby Shopping security Recall your cart