RMP60M QE probe module (radio/radio)

Product code: A-6587-1001

  • RMP60M
  • RMP60M
  • RMP60M

Price: $3,160.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

RMP60M QE modular unit, enabling probe inspection of part features that would be inaccessible to the standard RMP60 QE.

Combines radio frequency hopping spread spectrum (FHSS) communications with a robust design and superior battery life to deliver a flexible solution.

The RMP60M QE allows the fitment of adaptors, extensions and the LP2 probe.

LP2 probe not included.

The RMP60M QE probe module is compatible with RMI-QE and RMI-Q interfaces. It is not compatible with the RMI interface. 

Probe switch-on / switch-off methods are user configurable. The factory-default setting of radio on / radio off can be modified to radio on / timer off (timeout), spin on / spin off, or spin on / timer off (timeout) if required.

Technical table

Transmission typeRadio

Key features and benefits:

• Proven kinematic design
• Secure frequency hopping spread spectrum (FHSS)
• Globally recognised 2.4 GHz waveband compliant with radio regulations in all major markets
• Comprehensive range of adaptors and extensions allowing access to more workpiece features
• 1 μm to 2 μm 2σ repeatability (dependent on probe)

Shopping security

Powered By Payeezy

Recall your cart