RKLF incremental 20 μm pitch linear scale (500 mm length, ±5 μm/m accuracy)

Product code: A-6767-0050

Price: $254.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

A-6767-0050 is a 0.5 m (500 mm) length of RKLF20-S incremental encoder tape scale, compatible with ATOM and ATOM DX encoder readheads (for 20 µm ATOM DX readheads, contact your local Renishaw representative).

RKLF20-S is a 20 µm pitch narrow low profile stainless steel tape scale.

RKLF20-S is applied with self-adhesive backing tape and mastered to the machine substrate using rigidly fixed end clamps.

For partial arc applications we recommend RKLF40-S encoder scale.

Technical table

Accuracy (± µm)5
Coefficient of thermal expansionMatches that of substrate (when end clamps used)
Length (mm)500
MaterialStainless steel
Mount typeSubstrate mastered
Scale length (m)500
Scale pitch (µm)20
Scale typeNarrow Tape

RKLF20-S Features / benefits:

  • Quick and simple application using Renishaw's scale applicators 

  • Narrow, low-profile, highly flexible stainless steel tape scale
  • High solvent immunity
  • Cut-to-length capability 
  • Customer deselectable reference marks every 50 mm

 

Compatible readheads:

ATOM and ATOM DX readheads

Available online:

ATOM2D0-100

For more details on this and other Renishaw encoder scales please visit our scales page.

Shopping security

Powered By Payeezy

Recall your cart