RKLF incremental 40 μm pitch linear scale (1000 mm length, ±15 μm/m accuracy)

Product code: A-6769-0100

Price: $416.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

A-6769-0100 is a 1 m (1000 mm) length of RKLF40-S incremental encoder tape scale, compatible with ATOM and ATOM DX encoder readheads.

RKLF40-S is a 40 µm pitch narrow low profile stainless steel tape scale.

RKLF40-S is applied with self-adhesive backing tape and mastered to the machine substrate using rigidly fixed end clamps.

Can be used in linear and partial arc applications.

 

 

 

Technical table

Accuracy (± µm)15
Coefficient of thermal expansionMatches that of substrate (when end clamps used)
Length (mm)1000
MaterialStainless steel
Mount typeSubstrate mastered
Scale length (m)1000
Scale pitch (µm)40
Scale type6 mm wide x 0.1 mm thick flexible stainless steel tape (CTE matches the customer substrate)

RKLF40-S Features / benefits:

  • Quick and simple application using Renishaw's scale applicators 

  • Narrow, low-profile, highly flexible stainless steel tape scale
  • For linear or partial arc applications with a minimum radius of 26 mm
  • High solvent immunity
  • Cut-to-length capability 
  • Customer deselectable reference marks every 50 mm

 

Compatible readheads:

ATOM and ATOM DX readheads

Available online:

ATOM ATOM4D0-100

ATOM DX A4L0Y00Z10F

ATOM DX A4A0X15A10F

ATOM DX A4A0Y15A10F

 

For more details on this and other Renishaw encoder scales please visit our scales page.

Shopping security

Powered By Payeezy

Recall your cart