Reference mark switch assembly Product code: A-8003-2380 Reference mark switch assyAn optical or mechanical reference mark switch is typically used to determine the home position of each machine axis. Renishaw offer a mechanical Reference mark switch that is compatible with RCU. The assembly consists of a switch, which is repeatable up to ±2 µm and a cable gland, which accepts cables with nominal outside diameter of 4 to 8 mm. The Reference mark switch assembly is an optional extra. One reference mark switch should be used per axis.[0B] Reference mark switch assy An optical or mechanical reference mark switch is typically used to determine the home position of each machine axis. Renishaw offer a mechanical Reference mark switch that is compatible with RCU. The assembly consists of a switch, which is repeatable up to ±2 µm and a cable gland, which accepts cables with nominal outside diameter of 4 to 8 mm. The Reference mark switch assembly is an optional extra. One reference mark switch should be used per axis. [0B] Price on application Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request An optical or mechanical reference mark switch is typically used to determine the home position of each machine axis. Renishaw offers a mechanical reference mark switch that is compatible with RCU10 compensator.The assembly consists of a switch, which is repeatable up to ±2 µm and a cable gland, which accepts cables with nominal outside diameter of 4 to 8 mm. One reference mark switch should be used per axis. Technical tableAccessory typeCompensator accessories Related products Price on application RCU10 connector kit Price on application Sensor connector kit Price on application Armoured transmitter cable Price on application Distribution box Price on application 5 m Transmitter cable Shopping security Recall your cart