TB20 universal kit Product code: A-8003-4475 TB20 universal kitTB20 quadrature trigger box can be used to remotely trigger the XL-80 laser. It monitors the position feedback signals between a machine's encoders and its controller and feeds trigger signals to the XL-80. This allows synchronisation of scale position or movement to the XL-80 data capture. TB20 is primarily used in applications such as leadscrew or encoder system calibration. The TB20 is mains-powered and works with TTL quadrature or analogue current loop encoders and triggers the laser measurement at regular user-defined intervals. TB20 replaces the functionality of TB10.[0B] TB20 universal kit TB20 quadrature trigger box can be used to remotely trigger the XL-80 laser. It monitors the position feedback signals between a machine's encoders and its controller and feeds trigger signals to the XL-80. This allows synchronisation of scale position or movement to the XL-80 data capture. TB20 is primarily used in applications such as leadscrew or encoder system calibration. The TB20 is mains-powered and works with TTL quadrature or analogue current loop encoders and triggers the laser measurement at regular user-defined intervals. TB20 replaces the functionality of TB10. [0B] Price: $5,431.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The TB20 quadrature trigger box can be used to remotely trigger the XL-80 laser. It monitors the position feedback signals between a machine's encoders and its controller, and feeds trigger signals to the XL-80. This allows synchronisation of scale position or movement to the XL-80 data capture. TB20 is primarily used in applications such as leadscrew or encoder system calibration. The TB20 is mains-powered and works with TTL quadrature or analogue current loop encoders and triggers the laser measurement at regular user-defined intervals. Data capture Two types of data capture can be achieved using the TB20: Quasi-static - where the axis moves to pre-defined intervals and stops for the measurement to be taken. Dynamic - where the axis moves without stopping and TB20 triggers measurements to be taken. Quasi-static data capture can be performed using CARTO software, whereas dynamic data capture will require LaserXL software. DescriptionQuantityTB20 trigger box1XL trigger cable1Power supply cable1Plug adaptor kit1TB20 encoder and controller port connectors2 Related products $3,820.00 Linear measurement optics $5,086.00 Angular measurement optics $1,532.00 Universal tripod base $1,543.00 Pan and tilt adaptor kit Shopping security Recall your cart