Universal tripod kit Product code: A-8003-9070 Universal tripod baseAluminium tripod with 3 section leg extension and 3 set angle positions. Precision geared column mechanism. - min (working height) 48 cm - max column up 149 cm - max column down 121 cm - folded dimension (LxHxD) 640 x H 160x D 160 mm, including boss, weight 3.9 kg. Note: does not include XL tripod stage adapter[0B] Universal tripod base Aluminium tripod with 3 section leg extension and 3 set angle positions. Precision geared column mechanism. - min (working height) 48 cm - max column up 149 cm - max column down 121 cm - folded dimension (LxHxD) 640 x H 160x D 160 mm, including boss, weight 3.9 kg. Note: does not include XL tripod stage adapter [0B] XL-80 fabric tripod case Vertical shorty of XL-80 tripod case [0B] Price: $1,827.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The tripod base enables you to position the laser beam anywhere from 0.54 m - 1.56 m in height. Note: requires separate XL-80 tripod stage kit (includes stage and tripod adaptor). The fabric case is made of close fitting woven nylon with plastic armour inserts. It comes complete with carry handle, shoulder strap and link strap for mounting to XL system case for easy transport. Part NumberDescriptionQuantityA-9908-0295Universal tripod base1M-9908-0527Fabric tripod case1 Related products $1,531.00 Universal tripod base $1,185.00 XL tripod stage kit $37.00 XL tripod stage adaptor $296.00 Fabric tripod case Shopping security Recall your cart