360° lathe adaptor kit

Product code: A-8014-0551

Price: $1,447.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The 360° lathe adaptor kit allows the QC20 ballbar to perform 360°, 100 mm radius ballbar tests on a lathe. The arm assembly attaches to the lathe turret and the spindle bar attaches to the lathe spindle. Both arm and spindle bar include magnetic cups to locate the ballbar. Note: On lathes with restricted axis travel, it may be possible to perform a 50 mm radius test using the small circle accessory kit. It is crucial, however, to ensure that there is clearance for the ballbar in this configuration before performing the test.
 

Part NumberDescriptionQuantity
Lathe adaptor arm assembly1
A-8014-0553Spindle bar assembly1
A-8014-0552Cup screw (with magnetic centre cup)1
Spherical adaptor (with magnetic centre cup)1
5 mm long-arm hex key1
3 mm hex key1
M-8014-0538Plastic carrying case1

Related products

Shopping security

Powered By Payeezy

Recall your cart