12 core encoder extension cable for TONiC™, VIONiC™, QUANTiC™, ATOM™ and ATOM DX™ encoder systems Product code: A-9531-0237 12 core extension cableNo description available[0B] 12 core extension cable No description available [0B] Price: $19.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request A 12 core unterminated double-screened extension cable that allows for custom terminations to be applied at either end. 28 AWG wire size suitable for crimp, IDC and solder connection.A unit quantity corresponds to a 1 m length of cable. For longer lengths, please add the correct multiple to your basket (for example, 7 × A-9531-0237 will be delivered as a 7 m cable).This cable allows an extension of up to 100 m from the encoder system to a machine controller, please contact a sales representative for further details and maximum length capability. Technical tableCable diameter (mm)4.5Cable length (m)1Cable terminationUnterminatedCable weight (g/m)42Flex life20 million cycles @ 30 mm bend radiusMaximum length (m)100Number cores12Readhead accessory typeUnterminated cableWire size (AWG)28 Shopping security Recall your cart