14 core encoder extension cable for TONiC™, VIONiC™, QUANTiC™, ATOM™ and ATOM DX™ encoder systems

Product code: A-9531-0238

Price: $21.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

A 14 core unterminated double-screened extension cable that allows for custom terminations to be applied at either end. 20/26 AWG wire size suitable for crimp, IDC and solder connection.

A unit quantity corresponds to a 1 m length of cable.  For longer lengths, please add the correct multiple to your basket (for example, 7 x A-9531-0238 will be delivered as one continuous 7 m cable).

This cable allows an extension of 100 metres from the encoder system to a machine controller, please contact a sales representative for further details and maximum length capabilities.

 

Technical table

Cable diameter (mm)7
Cable length (m)1
Cable terminationUnterminated
Cable weight (g/m)85
Maximum length (m)100
Number cores14
Readhead accessory typeUnterminated cable
Wire size (AWG)20/26

Shopping security

Powered By Payeezy

Recall your cart