7 core encoder extension cable for RESOLUTE™ and EVOLUTE™ encoder readheads Product code: A-9796-0001 RESOLUTE 7 core 4.7 mm diameter black unterminated extension cableNo description available[0B] RESOLUTE 7 core 4.7 mm diameter black unterminated extension cable No description available [0B] Price: $23.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request A 7 core unterminated single-screened extension cable that allows for custom terminations to be applied at either end. 28 AWG wire size suitable for crimp, IDC and solder connection.This cable enables an extension from the encoder system to a machine controller. A unit quantity corresponds to a 1 m length of cable. For longer lengths, please add the correct multiple to your basket (for example, 7 x A-9796-0001 will be delivered as one 7 m cable).This cable allows an extension of 100 metres from the encoder system to a machine controller, please contact a sales representative for further details and maximum length capabilities. Technical tableCable diameter (mm)4.7Cable length (m)1Cable terminationUnterminatedCable weight (g/m)36Flex life20 million cycles @ 20 mm bend radiusMaximum length (m)100Number cores7Readhead accessory typeUnterminated cableWire size (AWG)28 Shopping security Recall your cart