Taper shank: shank specification DIN 2080 (manual tool change), taper 50 Product code: M-2045-0026 Taper shank: Shank specification DIN 2080 (manual tool change) Taper 40"This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank Gauge length A: 13.60 mm (0.535 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes"[0B] Taper shank: Shank specification DIN 2080 (manual tool change) Taper 40 "This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank Gauge length A: 13.60 mm (0.535 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes" [0B] Price: $3,533.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into the DIN2080 ISO 50 taper machine tool spindle. Shank gauge length 15.20 mm (0.598 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 (when not used in shank switch configuration). Technical tableGauge length A (mm)15.2Shank typeTaperTaper50 Related products $422.00 Taper shank: shank specification DIN 2080 (manual tool change), taper 30 Shopping security Recall your cart