Taper shank: shank specification DIN 69871A, taper ISO 50

Product code: M-2045-0067

  • Taper Shank: Shank specification DIN 69871A, Taper ISO 40
  • Taper Shank: Shank specification DIN 69871A, Taper ISO 40

Price: $422.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This shank is designed to secure the probe into a DIN69871A ISO 50 taper machine tool spindle. Shank gauge length 35.25 mm (1.388 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 (when not used in shank switch configuration).

Technical table

Gauge length A (mm)35.25
Shank typeTaper
Taper50

Shopping security

Powered By Payeezy

Recall your cart