Taper shank: shank specification ANSI CAT B5.50-1985 (metric pull stud thread), taper ISO 50

Product code: M-2045-0238

Price: $422.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This shank is designed to secure the probe into an ANSI CAT B5.50-1985 (metric pull stud thread) taper machine tool spindle. Shank gauge length 35.25 mm (1.388 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 (when not used in shank switch configuration).

Technical table

Gauge length A (mm)35.25
Shank typeTaper
Taper50

Shopping security

Powered By Payeezy

Recall your cart