HSK shank: shank specification DIN 69893 HSK form E 40 Product code: M-4071-0054 HSK shank: Shank specification DIN 69893 HSK form E 40This shank is designed to secure the probe into the spindle of a machine tool. Gauge length A: 35.25 (1.388) Shanks for OMP40 / OMP400 probes[0B] HSK shank: Shank specification DIN 69893 HSK form E 40 This shank is designed to secure the probe into the spindle of a machine tool. Gauge length A: 35.25 (1.388) Shanks for OMP40 / OMP400 probes [0B] HSK shank: Shank specification DIN 69893 HSK form E 40 This shank is designed to secure the probe into the spindle of a machine tool. Gauge length A: 35.25 (1.388) Shanks for OMP40 / OMP400 probes [0B] Price: $554.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a HSK E 40 machine tool spindle. Shank gauge length is 35.25 mm (1.388 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes. Technical tableGauge length A (mm)35.25HSKE 40Shank typeHSK Related products $609.00 HSK shank: shank specification DIN 69893 HSK form E 32 $793.00 HSK shank: shank specification DIN 69893 HSK form E 50 Shopping security Recall your cart