Taper shank: shank specification ANSI CAT B5.50-1985 (metric pull stud thread), taper ISO 50

Product code: M-4071-0064

Price: $623.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This shank is designed to secure the probe into a ANSI CAT B5-50 (metric pull stud thread) ISO 50 taper machine tool spindle. Shank gauge length is 35.00 mm (1.378 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes.

Technical table

Gauge length A (mm)35
Shank typeTaper
Taper50

Shopping security

Powered By Payeezy

Recall your cart