Taper shank: shank specification DIN 69871A, taper ISO 40 Product code: M-4071-0069 Taper shank: Shank specification DIN 69871A, Taper ISO 40This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank Gauge length A: 41.60mm (1.638 inches) and it is suitable for Shanks for OMP40 / OMP400 probes[0B] Taper shank: Shank specification DIN 69871A, Taper ISO 40 This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank Gauge length A: 41.60mm (1.638 inches) and it is suitable for Shanks for OMP40 / OMP400 probes [0B] Price: $501.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a DIN69871A ISO 40 taper machine tool spindle. Shank gauge length is 41.60 mm (1.638 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes. Technical tableGauge length A (mm)41.6Shank typeTaperTaper40 Related products $543.00 Taper shank: shank specification DIN 69871A, taper ISO 50 Shopping security Recall your cart