Taper shank: shank specification DIN 69871A, taper ISO 50

Product code: M-4071-0070

Price: $543.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This shank is designed to secure the probe into a DIN69871A ISO 50 taper machine tool spindle. Shank gauge length is 50.00 mm (1.969 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes.

Technical table

Gauge length A (mm)50
Shank typeTaper
Taper50

Shopping security

Powered By Payeezy

Recall your cart