Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 50 Product code: M-4071-0072 Taper shank: Shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), Taper ISO 40This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank Gauge length A: 35.30 mm (1.390 inches) and it is suitable for OMP40 / OMP400 probes[0B] Taper shank: Shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), Taper ISO 40 This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank Gauge length A: 35.30 mm (1.390 inches) and it is suitable for OMP40 / OMP400 probes [0B] Price: $464.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a ANSI CAT B5-50 ISO 50 taper machine tool spindle. Shank gauge length is 35.30 mm (1.390 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes. Technical tableGauge length A (mm)35.3Shank typeTaperTaper50 Related products $464.00 Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 40 Shopping security Recall your cart