HSK shank: shank specification DIN 69893 HSK form E 50 Product code: M-4071-0077 HSK shank: Shank specification DIN 69893 HSK form E 40This shank is designed to secure the probe into the spindle of a machine tool. Gauge length A: 35.25 (1.388) Shanks for OMP40 / OMP400 probes[0B] HSK shank: Shank specification DIN 69893 HSK form E 40 This shank is designed to secure the probe into the spindle of a machine tool. Gauge length A: 35.25 (1.388) Shanks for OMP40 / OMP400 probes [0B] HSK shank: Shank specification DIN 69893 HSK form E 40 This shank is designed to secure the probe into the spindle of a machine tool. Gauge length A: 35.25 (1.388) Shanks for OMP40 / OMP400 probes [0B] Price: $793.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a HSK E 50 machine tool spindle. Shank gauge length is 42.00 mm (1.654 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes. Technical tableGauge length A (mm)42HSKE 50Shank typeHSK Related products $554.00 HSK shank: shank specification DIN 69893 HSK form E 40 $609.00 HSK shank: shank specification DIN 69893 HSK form E 32 Shopping security Recall your cart