HSK shank: shank specification DIN 69893 HSK form, HSK F63 Product code: M-4071-0079 HSK shank: Shank specification DIN 69893 HSK form, HSK F63This shank is designed to secure the probe into an HSK F 63 machine tool spindle. Gauge length A: 53.00mm (2.087 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes[0B] HSK shank: Shank specification DIN 69893 HSK form, HSK F63 This shank is designed to secure the probe into an HSK F 63 machine tool spindle. Gauge length A: 53.00mm (2.087 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes [0B] HSK shank: Shank specification DIN 69893 HSK form, HSK F63 This shank is designed to secure the probe into an HSK F 63 machine tool spindle. Gauge length A: 53.00mm (2.087 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes [0B] Price: $1,154.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a HSK F 63 machine tool spindle. Shank gauge length is 42.25 mm (1.663 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes. Technical tableGauge length A (mm)41.25HSKF63Shank typeHSK Shopping security Recall your cart