Sandvik Capto: shank specification C4, 40 mm gauge length Product code: M-4071-0141 HSK shank: Shank specification SANDVIK CAPTO C6This shank is designed to secure the probe into a Sandvik Capto C5 machine tool spindle. Gauge length A: 45.00mm (1.772 inches)and it is suitable for OMP40 / OMP400 probes[0B] HSK shank: Shank specification SANDVIK CAPTO C6 This shank is designed to secure the probe into a Sandvik Capto C5 machine tool spindle. Gauge length A: 45.00mm (1.772 inches)and it is suitable for OMP40 / OMP400 probes [0B] Price: $1,000.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a Capto C4 machine tool spindle. Shank gauge length is 40.00 mm (1.575 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes. Technical tableGauge length A (mm)40Shank typeCaptoCaptoC4 Shopping security Recall your cart