Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 40+

Product code: M-4071-0214

Price: $1,701.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 40+ machine tool spindle. Shank gauge length is 35.25 mm (1.27 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes.

Technical table

Gauge length A (mm)35.25
Shank typeTaper
Taper40+

Shopping security

Powered By Payeezy

Recall your cart