Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M6 thread

Product code: R-AH-2545-6

  • Adjustable height stand
  • Adjustable height stand

Price: $66.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This Polyoxymethylene (POM) adjustable height stand is ideal for holding components at variable heights without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Adjustable (mm)14.2
Diameter (mm)25.4
Height (mm)45.0
MaterialPolyoxymethylene (POM)
Measurement systemMetric
ThreadM6

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart