Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M8 thread Product code: R-AH-2545-8 Ø25 mm x 45 mm Delrin® adjustable height stand with M8 threadThis Delrin® adjustable height stand is ideal for holding components at variable heights without marking their surface. It is recommended for use on CMMs and the Equator™ gauging system.[0B] Ø25 mm x 45 mm Delrin® adjustable height stand with M8 thread This Delrin® adjustable height stand is ideal for holding components at variable heights without marking their surface. It is recommended for use on CMMs and the Equator™ gauging system. [0B] Price: $66.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This Polyoxymethylene (POM) adjustable height stand is ideal for holding components at variable heights without marking their surface. It is recommended for use on CMMs and the Equator™ gauging system. Technical tableAdjustable (mm)14.2Diameter (mm)25.4Height (mm)45.0MaterialPolyoxymethylene (POM)Measurement systemMetricThreadM8 Technical documentation N-R-AH-2545-8 N-R-AH-2545-8 Web shop technical drawing [0B] Related products $66.00 Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M6 thread $53.00 Ø15.9 mm adjustable aluminium jack stand with M6 thread $55.00 Ø19.0 mm adjustable aluminium jack stand with M8 thread $64.00 Ø25.4 mm adjustable aluminium jack stand with M6 thread $64.00 Ø25.4 mm adjustable aluminium jack stand with M8 thread Shopping security Recall your cart