Ø19.0 mm adjustable aluminium jack stand with M8 thread Product code: R-AJ-19-8 Ø19 mm adjustable aluminium jack stand with M8 threadThis adjustable aluminium jack stand is ideal for holding fixturing components at variable heights.[0B] Ø19 mm adjustable aluminium jack stand with M8 thread This adjustable aluminium jack stand is ideal for holding fixturing components at variable heights. [0B] Price: $55.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This adjustable aluminium jack stand allows for variable heights and locking the workpiece into position. It is recommended for use on CMMs and the Equator™ gauging system. Technical tableAdjustable (mm)15.5Diameter (mm)19.0Height (mm)37.0MaterialAluminiumMeasurement systemMetricThreadM8 Technical documentation N-R-AJ-19-8 N-R-AJ-19-8 Web shop technical drawing [0B] Related products $66.00 Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M8 thread $53.00 Ø15.9 mm adjustable aluminium jack stand with M6 thread $64.00 Ø25.4 mm adjustable aluminium jack stand with M6 thread $64.00 Ø25.4 mm adjustable aluminium jack stand with M8 thread $53.00 Ø9.5 mm adjustable aluminium jack stand with M4 thread Shopping security Recall your cart