Ø38.1 mm adjustable steel jack stand with M8 thread

Product code: R-AJS-35-8

Price: $98.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This adjustable jack stand allows for variable heights and locking the workpiece into position. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Adjustable (mm)19.5
Diameter (mm)38.1
Height (mm)65.0
MaterialSteel
Measurement systemMetric
ThreadM8

Shopping security

Powered By Payeezy

Recall your cart