Adjustable pivot joint with M6 thread Product code: R-APJ-6 Adjustable pivot joint M6For positioning a component at any angle. Lock the rotating base into position and then set the angle of the pivot.[0B] Adjustable pivot joint M6 For positioning a component at any angle. Lock the rotating base into position and then set the angle of the pivot. [0B] Price: $94.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableAdjustable angle (degree)186Diameter (mm)19.0Height (mm)50.7MaterialAluminiumMeasurement systemMetricThreadM6 Technical documentation N-R-APJ-6 N-R-APJ-6 Web shop technical drawing [0B] Related products $64.00 Ø25.4 mm adjustable aluminium jack stand with M8 thread $53.00 Ø9.5 mm adjustable aluminium jack stand with M4 thread $94.00 Adjustable pivot joint with M8 thread $35.00 30.1 mm long adjustable slide with M4 thread $35.00 45.0 mm long adjustable slide with M4 thread Shopping security Recall your cart