Adjustable pivot joint with M8 thread Product code: R-APJ-8 Adjustable pivot joint with M8 threadThis adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle.[0B] Adjustable pivot joint with M8 thread This adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle. [0B] Price: $94.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle. It is recommended for use on CMMs and the Equator™ gauging system. Technical tableAdjustable angle (degree)186Diameter (mm)19.0Height (mm)50.7MaterialAluminiumMeasurement systemMetricThreadM8 Technical documentation N-R-APJ-8 N-R-APJ-8 Web shop technical drawing [0B] Related products $53.00 Ø9.5 mm adjustable aluminium jack stand with M4 thread $94.00 Adjustable pivot joint with M6 thread $35.00 30.1 mm long adjustable slide with M4 thread $35.00 45.0 mm long adjustable slide with M4 thread $35.00 44.5 mm long adjustable slide with M6 thread Shopping security Recall your cart