100.0 mm long adjustable slide with M6 thread

Product code: R-AS-100-6

  • Adjustable slide
  • Adjustable slide

Price: $66.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces. It is recommended for use on CMMs and the Equator™ gauging system.

Technical table

Height (mm)10.0
Length (mm)100.0
MaterialAluminium
Measurement systemMetric
Slot (mm)61.9
ThreadM6
Width (mm)25.0

Shopping security

Powered By Payeezy

Recall your cart