30.1 mm long adjustable slide with M4 thread

Product code: R-AS-30-4

  • M4 adjustable slide
  • 30 mm long adjustable slide with M4 thread

Price: $35.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This adjustable aluminium slide is ideal for placing fixturing components in between holes on the plate and can be used for locating workpieces. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Included: socket head cap and thumb screws.

Technical table

Height (mm)5.0
Length (mm)30.1
MaterialAluminium
Measurement systemMetric
Slot (mm)9.3
ThreadM4
Width (mm)12.7

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart