45.0 mm long adjustable slide with M4 thread Product code: R-AS-45-4 45 mm long adjustable slide with M4 threadThis adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.[0B] 45 mm long adjustable slide with M4 thread This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate. [0B] Fixturing example on an acrylic plate using a tension clamp and pusher clamp Fixturing example on an acrylic plate. [0B] 30 mm long adjustable slide with M4 thread This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. [0B] Price: $35.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.Note: Included: socket head cap and thumb screws. Technical tableHeight (mm)5.0Length (mm)45.0MaterialAluminiumMeasurement systemMetricSlot (mm)23.8ThreadM4Width (mm)12.7 Technical documentation N-R-AS-45-4 N-R-AS-45-4 Web shop technical drawing [0B] Related products $94.00 Adjustable pivot joint with M8 thread $35.00 30.1 mm long adjustable slide with M4 thread $35.00 44.5 mm long adjustable slide with M6 thread $35.00 44.5 mm long adjustable slide with M8 thread $45.00 72.0 mm long adjustable slide with M6 thread Shopping security Recall your cart