50.8 mm long adjustable acrylic slide with M6 thread

Product code: R-ASA-45-6

Price: $37.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This adjustable acrylic slide is ideal for placing fixturing components between holes on the plate. Can also be used to push a workpiece into a corner in vision application. It is recommended for use on vision and multi-sensor machines.

Technical table

Height (mm)10.0
Length (mm)50.8
MaterialAcrylic
Measurement systemMetric
Slot (mm)28.6
ThreadM6
Width (mm)20.0

Shopping security

Powered By Payeezy

Recall your cart