Ø25.1 mm × 25.0 mm adjustable V post with M8 thread

Product code: R-AVP-2525-8

Price: $45.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This adjustable V post is used to hold cylindrical or tubular parts without marking their surfaces. It can be rotated and locked to any orientation. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Adjustable angle (degree)360
Diameter (mm)25.1
Height (mm)25.0
MaterialPolyoxymethylene (POM)
Measurement systemMetric
ThreadM8

Shopping security

Powered By Payeezy

Recall your cart