1/4-20 basic clamping set

Product code: R-C-SET-BSC-20

  • Metrology fixturing basic set
  • Metrology fixturing basic set

Price: $935.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.


As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.


Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.


Component sets are available in the following configurations: starter, basic, intermediate or professional.


You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.


Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.   

This offer is included with the purchase of every set.

Technical table

ApplicationCMM & Equator
Clamp typeClamping
Measurement systemImperial
Thread1/4-20
Part NumberDescriptionQuantity
R-S-5075-20Ø0.50 in × 0.75 in standoff4
R-S-501-20Ø0.50 in × 1.00 in standoff4
R-S-502-20Ø0.50 in × 2.00 in standoff4
R-S-7575-20Ø0.75 in × 0.75 in standoff4
R-S-751-20Ø0.75 in × 1.00 in standoff4
R-S-752-20Ø0.75 in × 2.00 in standoff4
R-SP-501-200.50 in dia. × 1.00 in pin standoff2
R-CT-250-275-202.26 in tension clamp with 2.76 in post2
R-CTT-160-125-201.43 in tension clamp with 1.26 in post2
R-RCS-75-20Steel resting cone4
R-RCD-75-20POM resting cone4
R-AJ-50-20Ø0.63 in adjustable aluminium jack stand1
R-AS-1-201.38 in long adjustable slide1
R-AS-3-203.0 in long adjustable slide1
R-CSPS-751-200.75 in diameter × 1.00 in spring pusher standoff clamp1
R-TTFixturing assembly tool2

Shopping security

Powered By Payeezy

Recall your cart