M8 professional clamping set

Product code: R-C-SET-PRO-8

  • Metrology fixture professional set

Price: $3,900.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.


As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.


Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.


Component sets are available in the following configurations: starter, basic, intermediate or professional.


You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.

 

Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.   

This offer is included with the purchase of every set.

Technical table

ApplicationCMM & Equator
Clamp typeClamping
Measurement systemMetric
ThreadM8
Part NumberDescriptionQuantity
R-S-1315-8Ø12.7 mm × 15.0 mm standoff10
R-S-1320-8Ø12.7 mm × 20.0 mm steel standoff 12
R-S-1325-8Ø12.7 mm × 25.0 mm standoff8
R-S-1350-8Ø12.7 mm × 50.0 mm steel standoff8
R-S-1915-8Ø 19.1 mm × 15.0 mm standoff12
R-S-1920-8Ø19.1 mm × 20.0 mm standoff12
R-S-1925-8Ø19.1 mm × 25.0 mm steel standoff 12
R-S-1950-8Ø19.1 mm × 50.0 mm steel standoff 12
R-S-19100-8Ø 19.1 mm × 100.0 mm standoff10
R-S-2525-8Ø25.4 mm × 25.0 mm steel standoff 4
R-S-2550-8Ø25.4 mm × 50.0 mm standoff4
R-S-25100-8Ø25.4 mm × 100.0 mm standoff4
R-SP-1325-8Ø12.7 mm × 25.0 mm pin standoff4
R-SP-1925-819.1 mm diameter × 25.0 mm pin standoff2
R-CT-40-30-836.2 mm tension clamp with 30.0 mm post and M8 thread4
R-CT-64-70-857.5 mm tension clamp with 68.1 mm post and M8 thread6
R-CTT-40-30-836.2 mm tension clamp with rubber coated tip with 30.0 mm post2
R-CTT-64-70-857.5 mm tension clamp with 68.1 mm post4
R-CT-95-83-887.7 mm tension clamp with 82.8 mm post with M8 thread3
R-RCS-19-8Steel resting cone6
R-RCS-25-825.0 mm diameter steel resting cone6
R-RCD-19-8POM resting cone6
R-APJ-8Adjustable pivot joint with M8 thread1
R-WS-1316-819.1 mm diameter wedge stop3
R-AJ-19-8Ø19.0 mm adjustable jack stand with M8 thread4
R-AJ-25-8Ø25.4 mm adjustable jack stand with M8 thread3
R-AS-45-844.5 mm long adjustable slide with M8 thread3
R-AS-70-871.9 mm long adjustable slide with M8 thread4
R-TB-2530-825.0 mm × 25.0 mm × 88.9 mm tower block with M8 thread2
R-CSPS-1925-819.1 mm diameter × 25.0 mm spring pusher standoff clamp2
R-AVP-2525-825.0 mm diameter × 25.0 mm adjustable V post2
R-TTFixturing assembly tool2

Shopping security

Powered By Payeezy

Recall your cart