53.3 mm × 141.3 mm Hold down clamp

Product code: R-CH-138

Price: $88.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Used to secure workpieces in place. For more clamping force than a standard tension clamp.

 

Note: Includes M6, M8 and 1/4-20 socket cap head screws and washers.

Technical table

Adjustable (mm)18.3
Clamp length (mm)141.3
Clamp width (mm)39.8
Fixture typeHold down clamp
Height (mm)53.3
MaterialStainless steel
Measurement systemMetric
Slot (mm)28.6
Slot length (mm)28.6
ThreadMultiple
Note: Includes M6, M8 and 1/4-20 socket cap head screws and washers.

Shopping security

Powered By Payeezy

Recall your cart