57.2 mm × 31.8 mm × 31.8 mm mini vice with adjustable 15.0 mm jaws and M8 thread

Product code: R-CMV-8

  • R-CMV
  • R-CMV

Price: $308.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This mini vice is recommended for clamping a small area of a workpiece on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. The jaw features a V profile to allow accurate positioning of cylindrical parts. The vice can be rotated 360° and locked into position using a hex key.

Note: Includes one straight jaw and one v-jaw as standard. Additional jaws can be purchased for use with any thread size mini vice by ordering part numbers; R-CMV-AJ (aluminium flat jaw) or R-CMV-VAJ (aluminium v-jaw).

Technical table

Adjustable (mm)15
Clamp typeVice
Height (mm)57.2
Length (mm)31.8
MaterialAluminium
Measurement systemMetric
ThreadM8
Width (mm)31.8

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart