M6 pusher clamp

Product code: R-CP-6

  • M6 pusher clamp
  • M6 pusher clamp

Price: $94.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This pusher clamp is used to push a workiece against standoffs or into a corner. It is supplied with two interchangeable tips and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Includes thumb screw and two interchangeable tips.

Technical table

Adjustable (mm)8.4
Clamp typePush clamp
Height (mm)31.2
Length (mm)38.1
MaterialAluminium
Measurement systemMetric
Slot height (mm)12.7
Slot length (mm)7.9
ThreadM6
Width (mm)19.0

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart