Screw pusher clamp for use with M6, M8 and 1/4-20 base plates

Product code: R-CSP

  • Screw pusher clamp

Price: $85.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The screw pusher clamp is used to push a part against a support structure by screwing the thumbscrew in or out to release pressure on the part. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

This is a universal component suitable for thread sizes M6, M8 and ¼-20.

Note: Included: socket head cap screws and washers.

Equivalent old R&R part number: CSP-20

Technical table

Adjustable (mm)17.8
Clamp typePush clamp
Height (mm)76.2
Length (mm)76.2
Length (in)3.00
Measurement systemMultiple
Slot height (mm)44.4
Slot length (mm)44.5
ThreadMultiple
Width (mm)25.4
Width (in)1.00

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart