Ø12.0 mm × 10.0 mm spring pusher standoff clamp with M4 thread

Product code: R-CSPS-1210-4

Price: $55.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The spring pusher standoff clamp is designed to fixture workpieces in tight spaces, removing the need for tension clamps. It is ideal for positioning workpieces and profile clamping on circular components. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)12.0
Fixture typeSpring clamp
Height (mm)10.0
MaterialAluminium
Measurement systemMetric
Pin height (mm)4.0
ThreadM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart